IESNA:LM-63-2002
[TEST]P951409
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32697
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6563.6 6567.1 6553.2 6523.8 6352.6 6174.5 6145.1 6286.9 6615.5 7053.1
7582.3 8191.1 8832.8 9301.5 9661.2 10017.5 10342.7 10538.1 10605.6 10532.9
10166.2 9507.3 8665 7329.8 5382.3 3133.9 2433.5 2225.9 1978.6 1611.9
1238.4 961.6 721.2 451.4 257.7 103.8 0
6563.6 6535.9 6522.1 6503.1 6337 6155.4 6129.5 6257.5 6574 7025.4
7540.8 8128.8 8770.5 9254.8 9600.7 9963.9 10285.6 10493.1 10590 10503.5
10109.2 9464.1 8607.9 7215.6 5212.8 3035.3 2405.8 2205.2 1954.4 1584.3
1222.8 949.5 686.6 434.1 250.8 100.3 0
6563.6 6555 6548 6529 6397.6 6222.9 6167.5 6273 6549.8 6973.5
7475.1 8038.9 8675.4 9235.8 9623.2 9982.9 10361.7 10619.4 10780.2 10766.4
10500 9908.5 9097.4 7834.8 5972.1 3531.7 2449 2224.2 2016.6 1729.5
1395.7 1037.7 767.9 501.6 273.3 124.5 0
6563.6 6548 6539.4 6555 6465 6314.6 6247.1 6300.7 6494.4 6833.4
7284.8 7788.1 8371 9000.5 9503.8 9903.4 10287.3 10621.1 10820 10913.4
10809.6 10446.4 9799.6 8665 6956.2 4450.1 2519.9 2091 1902.5 1677.7
1439 1195.1 925.3 617.4 352.8 157.4 0
6563.6 6556.7 6561.9 6596.5 6579.2 6499.6 6401 6390.7 6478.9 6681.2
6992.5 7393.8 7874.6 8428.1 9031.7 9590.3 10024.4 10401.5 10735.3 10980.9
11050 10897.8 10519.1 9901.6 8694.4 6553.2 3647.6 1850.6 1456.3 1226.2
999.7 806 627.8 442.8 240.4 88.2 0
6563.6 6567.1 6586.1 6632.8 6677.8 6677.8 6631.1 6587.8 6594.7 6679.5
6847.3 7110.1 7464.7 7883.3 8352 8946.9 9579.9 10114.4 10423.9 10569.2
10664.4 10711.1 10695.5 10676.5 10491.4 9401.8 7039.2 3920.9 1783.2 1145
901.1 698.7 510.2 351.1 202.4 74.4 0
6563.6 6570.5 6606.9 6662.2 6741.8 6812.7 6861.1 6899.1 6895.7 6961.4
7072.1 7241.6 7476.8 7746.6 8077 8479.9 8938.3 9441.6 9894.7 10270
10648.8 11074.3 11499.7 11942.5 12490.8 12798.6 11849.1 9374.1 6056.9 3042.3
1459.7 897.6 608.8 396.1 226.6 79.6 0
6563.6 6575.7 6625.9 6705.4 6791.9 6878.4 6982.2 7099.8 7241.6 7423.2
7655 7921.3 8208.4 8526.6 8905.4 9368.9 9893 10470.6 11100.2 11781.6
12568.6 13428.2 14389.8 15346.2 16418.5 17665.5 18881.4 19189.3 18072 15417.1
11459.9 7269.3 4239.1 2341.8 1034.3 249.1 0
6563.6 6593 6653.5 6745.2 6835.1 6916.4 7015 7149.9 7307.3 7546
7860.8 8222.2 8651.2 9180.4 9823.8 10621.1 11544.7 12613.5 13765.4 14941.5
16278.4 17547.9 19045.7 20567.7 22394.1 24189.4 26472.4 28917.9 30863.7 30659.6
26980.9 20332.5 12852.2 5150.6 940.9 207.5 0
6563.6 6591.3 6665.7 6752.1 6842.1 6938.9 7041 7177.6 7341.9 7578.9
7869.4 8218.8 8632.1 9163.1 9822.1 10659.2 11617.3 12776.1 14056 15367
16743.7 18149.8 19656.2 21299.3 23053.1 24881.2 26956.6 29212 31415.4 31804.5
28134.5 20534.9 11650.2 3033.6 646.8 192 0
6563.6 6589.6 6648.4 6764.2 6859.4 6964.9 7051.3 7177.6 7350.6 7558.1
7808.9 8094.3 8419.4 8865.6 9451.9 10161.1 11018.9 12073.9 13276 14587
15904.9 17255.6 18651.4 20140.5 21766.3 23364.4 25029.9 26487.9 27596.6 26802.7
23099.8 15918.7 6928.5 1336.9 403 133.2 0
6563.6 6582.6 6662.2 6762.5 6854.2 6945.8 7032.3 7132.6 7272.7 7423.2
7601.3 7774.3 7947.2 8180.7 8523.2 8976.3 9521.1 10252.7 11114 12089.5
13151.4 14249.7 15328.9 16425.5 17565.2 18632.4 19702.9 20673.2 20879 19069.9
15377.4 10565.8 4508.9 897.6 269.8 74.4 0
6563.6 6582.6 6648.4 6724.5 6800.6 6847.3 6894 6933.7 6970.1 7013.3
7027.1 6980.4 6892.2 6798.8 6733.1 6729.6 6823 7089.4 7521.8 8066.6
8711.7 9422.5 10138.6 10851.1 11543 12118.9 12461.4 12653.3 12165.6 10233.7
7504.5 4640.4 1850.6 525.8 193.7 48.4 0
6563.6 6558.4 6574 6596.5 6582.6 6491 6349.1 6136.4 5856.2 5486.1
5022.6 4483 3946.8 3498.9 3142.6 2848.6 2622 2476.7 2402.3 2385
2431.7 2525.1 2615.1 2703.3 2744.8 2677.3 2469.8 2139.4 1634.4 1160.5
844 612.3 446.2 313 188.5 50.2 0
6563.6 6520.4 6466.8 6361.3 6171 5854.5 5430.8 4892.9 4291 3744.5
3296.5 2907.4 2547.6 2281.3 2136 2068.5 2021.8 1964.8 1904.2 1847.2
1779.7 1688 1580.8 1485.7 1394 1302.3 1212.4 1115.6 1001.4 871.7
738.5 608.8 470.4 323.4 176.4 39.8 0
6563.6 6477.1 6319.7 6053.4 5638.3 5048.5 4401.7 3786 3332.8 2947.1
2618.5 2433.5 2326.2 2232.8 2136 2054.7 2011.5 1995.9 1966.5 1900.8
1805.6 1710.5 1613.7 1520.3 1418.2 1317.9 1215.9 1106.9 1001.4 885.5
762.7 626.1 470.4 304.4 155.7 32.9 0
6563.6 6449.5 6184.8 5750.7 5114.3 4337.7 3680.5 3225.6 2862.4 2635.8
2528.6 2430 2326.2 2215.5 2113.5 2051.2 2032.2 2021.8 1997.6 1919.8
1739.9 1637.9 1546.2 1458 1376.7 1300.6 1207.2 1103.4 992.8 868.2
733.3 588 435.8 294 157.4 43.2 0
6563.6 6404.5 6036.1 5436 4612.7 3803.3 3286.1 2903.9 2696.4 2606.4
2494 2385 2310.7 2231.1 2122.1 2053 2021.8 1980.3 1797 1719.2
1693.2 1682.8 1653.4 1606.7 1535.8 1442.4 1311 1188.2 1053.3 918.4
780 641.7 498.1 352.8 207.5 70.9 0
6563.6 6392.4 5942.7 5197.3 4261.6 3530 3068.2 2772.5 2684.2 2582.2
2457.7 2372.9 2319.3 2248.4 2118.7 2030.5 1961.3 1771.1 1705.3 1677.7
1655.2 1650 1629.2 1573.9 1478.8 1366.3 1245.3 1113.8 977.2 854.4
735.1 617.4 505 390.9 392.6 297.5 0
6563.6 6345.7 5811.3 4969 3995.2 3365.7 2936.8 2746.5 2682.5 2566.6
2447.3 2371.2 2326.2 2255.3 2103.1 1969.9 1795.3 1658.6 1615.4 1575.6
1549.7 1534.1 1463.2 1383.6 1293.7 1203.8 1098.3 996.2 883.8 769.6
662.4 551.7 448 539.6 484.3 162.6 0
6563.6 6331.9 5764.6 4887.7 3886.3 3234.2 2850.3 2736.1 2677.3 2564.9
2447.3 2376.4 2343.5 2277.8 2092.7 1897.3 1669 1573.9 1513.3 1464.9
1440.7 1387.1 1297.2 1214.1 1129.4 1034.3 951.2 868.2 780 700.5
660.7 522.3 434.1 600.2 276.7 69.2 0
6563.6 6354.3 5799.2 4898.1 3910.5 3277.5 2865.9 2743.1 2694.6 2583.9
2457.7 2390.2 2355.6 2296.8 2117 1899 1665.5 1570.4 1506.4 1456.3
1428.6 1376.7 1288.5 1210.7 1124.2 1032.5 940.9 857.9 776.6 679.7
595 489.5 434.1 601.9 238.7 58.8 0
